Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8169442","name":"PMCprimo Drive2.03/16/2/230-480V","price":"0.00","currency":"EUR","category":null}
PMCprimo Drive2.03/16/2/230-480V
Product ID: 8169442
Drive-based motion control system Standard bus systems: Modbus and
CANopen Hardware option: AS (restart interlock) Technical data at 3 x
400 V AC: Continuous output current = 3 A, Imax (5 s)= 6 A Powe... More
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
Drive-based motion control system Standard bus systems: Modbus and CANopen Hardware option: AS (restart interlock) Technical data at 3 x 400 V AC: Continuous output current = 3 A, Imax (5 s)= 6 A Power consumption in S1 mode: 2.0 kVA. Integral brake resistor.
General data
Approval |
CE
cULus Listed |
Technical data
Electrical data
Purpose of U1 | Mains supply |
Supply voltage (V) | 230 - 480 V |
Type of supply voltage U1 | AC |
Purpose of U2 | supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Power section
Peak current for 5 s | 6 A |
Analog inputs
Number of analogue inputs | 2 |
Type of analogue inputs | Voltage |
Resolution of analogue inputs |
14
Bit 12 Bit |
Inputs
Number of digital inputs | 12 |
U input to EN 61131-2 Type 1 | 24 V DC |
Analogue outputs
Number of analogue outputs | 2 |
Type of analogue outputs | Voltage |
Resolution, analogue outputs | 10 Bit |
CANopen interface
Number of CANopen interfaces | 1 |
Serial interface
Number of RS 232 interfaces | 1 |
MODBUS
Number of MODBUS interfaces | 1 |
Mechanical data
Height dimension | 325 mm |
Width dimension | 70 mm |
Depth dimension | 265 mm |
Net weight | 4200 g |
Gross weight | 5300 g |