Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"777766","name":"PNOZ X8P 120VAC 3n/o 2n/c 2so","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
PNOZ X8P 120VAC 3n/o 2n/c 2so
Product ID: 777766
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without
detection of shorts across contacts Outputs: 3 N/O, 2 N/C, 2
semiconductor. Automatic/monitored start UB 120 V AC, width: 45 mm,
plug... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone) Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 3 N/O, 2 N/C, 2 semiconductor. Automatic/monitored start UB 120 V AC, width: 45 mm, plug-in terminals of screw type Monitoring E-STOP, safety gates.
General data
Approval |
CE
CCC cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 120 V |
Type of supply voltage U1 | AC |
Power consumption AC | 6.5 |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 2 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty |
R300
B300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 94 mm |
Width dimension | 45 mm |
Depth dimension | 121 mm |
Net weight | 415 g |
Gross weight | 425 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Optional accessories
PNOZ X Set plug in screw terminals P3+P4
374281
Set of spare plug-in terminals of screw type, PU = 1 piece P3 and 1
piece P4.