Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"775510","name":"PU3Z 24VAC/DC 3n/o 1n/c 6so","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FO"]}
PU3Z 24VAC/DC 3n/o 1n/c 6so
Product ID: 775510
Safety relay (standalone), outputs: 3 N/O, 1 N/C, 7 Sc,automatic/manual
automatic/manual start, UB 24 V DC, width 112.5 mm,
voltage monitor, safely monitors the voltage of the three-phasesupplies.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CCC
CE cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 7 W |
Measuring circuit
Meas. circ. frequ. range (Hz) | 50 - 60 Hz |
Inputs
Number of inputs | 6 |
Semiconductor outputs
Number of semicond. outputs | 6 |
Tolerance ext. volt. DC S/C | -20 %/+20 % |
Utilisation cat. to EN 60947-1 | DC-12 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 5 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 5 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-4 EN 61326-3-1 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 112.5 mm |
Depth dimension | 121 mm |
Net weight | 735 g |
Gross weight | 745 g |
Environment
REACh compliance | contains min. 1 SVHC-substance |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ECLASS Reference Feature | 27371801 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001438 |