Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774593","name":"PZE X5V 3/24VDC 5n/o fix","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FK"]}
PZE X5V 3/24VDC 5n/o fix
Product ID: 774593
Contact expansion Inputs: 1-/2-channel wiring with/without
detection of shorts across contacts Outputs: 5 N/O UB 24 V DC, width:
45 mm, integral screw terminals, Delay-on de-energisation contact block... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Contact expansion Inputs: 1-/2-channel wiring with/without detection of shorts across contacts Outputs: 5 N/O UB 24 V DC, width: 45 mm, integral screw terminals, Delay-on de-energisation contact block for contact expansion in connection with safety-related control components. Release time 3 s fixed.
General data
Approval |
CCC
CE cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 3.5 W |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty |
R300
B300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III / II |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Times
Tolerance Tv | -50 % / +50 % |
Mechanical data
Mounting position | any |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 45 mm |
Depth dimension | 121 mm |
Net weight | 300 g |
Gross weight | 310 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |