You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PNOZ XV2.1 300/24-240VACDC 2n/o 2n/o t
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 N/O, 2 N/Ot-d, UB = 24 - 240 V AC/DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates with 2 delay-on de-energisation contacts, release time 12levels from 0.3 - 300 s. This product has been discontinued. The following products are fully compatible in function: 750105 751105 750135 751135 However, it should be checked for the respective application whether all necessary framework conditions and parameters are also fulfilled for the intended use.
Approval |
CCC
CE UKCA cULus Listed TÜV EAC (Eurasian) |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 8.5 |
Power consumption DC | 5 W |
Number of inputs | 2 |
Number of semicond. outputs | 0 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | C300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 EN 61000-6-4 |
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
Selectable times |
80
60 20 0.3 40 100 300 5 200 150 250 10 |
Tolerance Tv | -15 %/+15 % +50 ms |
Repetition accuracy | 2 % |
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V1 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 90 mm |
Depth dimension | 121 mm |
Net weight | 510 g |
Gross weight | 520 g |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548010893 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |