Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774530","name":"PNOZ XV3.1 30/24VDC 3n/o 1n/c 2n/o t","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FP"]}
Actual product may vary
PNOZ XV3.1 30/24VDC 3n/o 1n/c 2n/o t
Product ID: 774530
Safety relay (standalone), inputs: 1/2-channel wiring
with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 V DC,
width: 90 mm, screw terminals integrated, E-STOP ... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 3 N/O, 1 N/C,2 N/O t-d, UB = 24 V DC, width: 90 mm, screw terminals integrated, E-STOP monitoring, safety gates, with 2 delay-on de-energisation contacts, delay time can be set in 12 levels from 0.1 - 30 s.
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 4.5 W |
Inputs
Number of inputs | 2 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 8 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 8 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | C300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Times
Selectable times |
6
20 30 4 15 25 0.1 1 2 0.5 10 8 |
Tolerance Tv | -15 %/+15 % +50 ms |
Repetition accuracy | 2 % |
Mechanical data
Mounting position | any |
Housing material lower section | |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V1 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 90 mm |
Depth dimension | 121 mm |
Net weight | 500 g |
Gross weight | 505 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548011074 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 1.024 |
Optional accessories
COVER P-93
774090
Protective cap for compact break PKB and the P-93 housing, suitable for
protection against unauthorised manipulation, 45 mm wide, content: 20
protective caps per packaging unit.