You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PNOZ EX 120VAC 3n/o 1n/c FM/USA
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Safety relay (standalone) Inputs: 2-channel wiring (intrinsically safe) with detection of shorts across contacts Outputs: 3 N/O, 1 N/C, 2 N/O intrinsically safe. Monitored start UB 120 V AC, width: 112.5 mm, integral screw terminals, Monitoring E-STOP, safety gates. Approval in accordance with EN ISO 13849-1, EN ISO 13849-2, EN 62061, EN 60947-5-1, EN 1088, EN 61511 ISO 14119. Approved for intrinsically safe use in Class I, Divison1, Class I, Group A, B, C, D, Zone 0 and 1 Hazardous (Classified) Locations according to FM 3600, FM 3610, IEC 60079-0, IEC 60079-11.
Approval |
CE
cULus Listed FM EAC (Eurasian) TÜV |
Supply voltage (V) | 120 V |
Type of supply voltage U1 | AC |
Power consumption AC | 8 |
Number of inputs | 2 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 4 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 2 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 4 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty |
R300
B300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -20 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Housing material upper part | PPO UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 112.5 mm |
Depth dimension | 121 mm |
Net weight | 725 g |
Gross weight | 770 g |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |