Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"774051","name":"PNOZ X7.1 24VAC/DC 1n/o 1n/c","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007002","0010000200700280FJ"]}
Actual product may vary
PNOZ X7.1 24VAC/DC 1n/o 1n/c
Product ID: 774051
Safety relay (standalone), inputs: 1-channel wiring,
outputs: 1 N/O, 1 N/C, automatic/manual start, UB = 24 V AC/DC,
width: 22.5 mm,screw terminals integrated, monitoring of E-STOP,
safety gates, feed... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety relay (standalone), inputs: 1-channel wiring, outputs: 1 N/O, 1 N/C, automatic/manual start, UB = 24 V AC/DC, width: 22.5 mm,screw terminals integrated, monitoring of E-STOP, safety gates, feedback loop.
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | AC/DC |
Power consumption AC | 3 |
Power consumption DC | 1.5 W |
Inputs
Number of inputs | 1 |
Semiconductor outputs
Number of semicond. outputs | 0 |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 |
Max. current AC1 safety cont. | 6 |
Voltage DC1 safety cont. | 24 |
Max. current DC1 safety cont. | 6 |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 |
Max. current AC15 safety cont. | 5 |
Voltage DC13 safety cont. | 24 |
Safety contacts: AC at UL | 240 VAC G. P. |
Safety contacts: pilot duty | C300, R300 |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | unzulässig |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
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
Housing material upper part | PPO UL 94 V1 |
Connection terminal | Screw terminal |
Terminal style | fixed |
Flex. cond. c/s AWG info | 24 - 10 AWG |
Height dimension | 87 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 185 g |
Gross weight | 195 g |
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
EAN-Code | 4046548012378 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.255 |