Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773896","name":"PNOZ mli1p 1,5m spring","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
PNOZ mli1p 1,5m spring
Product ID: 773896
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
spring-loaded terminal, 1.5 m.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
cULus Listed |
Technical data
Mechanical data
Connector type 1 | 5-pin female connector |
Connector type 2 | 5-pin female connector |
Contact surfaces material 1 | Tin-plated |
Material of sockets | Cu alloy |
Length cable | 1.5 m |
Colour cable insulation 1 | Grey |
Housing colour | Black RAL 9011 |
Trailing capability of cable 1 | no |
Shielding K1 | yes |
Number of conductors | 5 |
Approvals for connector 1 | UL94 V-0 |
Approvals for connector 2 | UL94 V-0 |
Height dimension | 22 mm |
Width dimension | 17.5 mm |
Depth dimension | 13 mm |
Net weight | 49 g |
Gross weight | 64 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. | 6c |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85444290 |
UNSPSC 25 | 26121603 |
EAN-Code | 4046548058116 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060313 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
Volume | 0 |