Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773733","name":"PNOZ mc6.1p CANopen 3","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037024","0010100203702480FX"]}
Actual product may vary
PNOZ mc6.1p CANopen 3
Product ID: 773733
Configurable safe small controllers, PNOZmulti Classic,
fieldbus module, CANopen.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Technical data
Electrical data
Purpose of UINT1 | Module supply |
Source of internal voltage | Via base unit |
Voltage type of UINT1 | DC |
Tolerance of UINT. Module | -2 %/+2 % |
Fieldbus interface
Fieldbus interface | CANopen |
Fieldbus device type | Slave |
Name of fieldbus protocol | CiA DS-301 V4.02 |
Perm. fieldbus station address | 0 - 99d |
Selectable transmission rates |
10 kBit/s
20 kBit/s 500 kBit/s 250 kBit/s 1 MBit/s 50 kBit/s 800 kBit/s 125 kBit/s |
Connection fieldbus | 9-pin D-Sub male connector |
Galv. isolation fieldbus | Yes |
Test voltage | 500 V AC |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 119 mm |
Net weight | 110 g |
Gross weight | 150 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548069815 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242208 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
Volume | 0.431 |