Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773540","name":"PNOZ ml1p safe link 24VDC","price":"0.00","currency":"EUR","category":["A0300","A0300B0310","00101002037018","0010100203701880G2"]}
Actual product may vary
PNOZ ml1p safe link 24VDC
Product ID: 773540
PNOZmulti Classic, link module, failsafe, connection between 2
base units, point-to-point, 32 Bit virtual inputs, 32 Bit
virtual outputs.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA cULus Listed KCC KOSHA TÜV EAC (Eurasian) |
Technical data
Electrical data
Purpose of U1 | Module supply |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 5 W |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
EMC to standard ... | EN 61131-2 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Clearance & creepage dist. to | EN 61131-2 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type standard | EN 60529 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | horizontal on top hat rail |
DIN-rail dimensions | 35 x 7.5 EN 50022 |
Housing material lower section | PPO UL 94 V0 |
Housing material front plate | ABS UL 94 V0 |
Connection terminal |
Screw terminal
Spring-loaded terminal |
Flex. cond. c/s AWG info | 24 - 16 AWG |
Height dimension | 94 mm |
Width dimension | 22.5 mm |
Depth dimension | 121 mm |
Net weight | 129 g |
Gross weight | 148 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1 |
CAS No. |
7439-92-1
1317-36-8 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85389091 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548049411 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242208 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001423 |
Volume | 0.403 |
Optional accessories
PNOZ mli1p 10m screw
773891
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
plug-in screw terminals, 10 m.
PNOZ mli1p 5m screw
773890
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
plug-in screw terminals, 5 m.
PNOZ mli1p 5m spring
773893
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
spring-loaded terminal, 5 m.
SafetyNET p Cable per mtr
380000
By the metre, Cat5e (100mBit/s), PUR, yellow RAL1003, 2x2x0.35, colour
single wires: White, yellow, blue, orange
PNOZ mli1p 50m screw
773892
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
plug-in screw terminals, 50 m.
PNOZ mli1p 50m spring
773895
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
spring-loaded terminal, 50 m.
PNOZ mli1p 10m spring
773894
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
spring-loaded terminal, 10 m.
PNOZ mli1p 1,5m screw
773897
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
plug-in screw terminals, 1.5 m.
PNOZ mli1p 1,5m spring
773896
Cable for safe connection of 2 PNOZ ml1p, 5-pin shielded,
spring-loaded terminal, 1.5 m.
Obligatory accessories
PNOZmulti Set spring loaded terminals
783400
1 set of spring-loaded terminals for PNOZmulti Classic
expansion modules PNOZ mi1p/mi2p/mo1p/mo3p/ml1p.
PNOZ mi1p/mi2p/mo1p screw terminals
793400
1 set of plug-in screw terminals, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p,
PNOZ mo3p, PNOZ ml1p.