Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"750109","name":"PNOZ s9 24VDC 3 n/o t 1 n/c t","price":"0.00","currency":"EUR","category":["A0200","A0200B0230","00100002007003","0010000200700380GC"]}
Actual product may vary
PNOZ s9 24VDC 3 n/o t 1 n/c t
Product ID: 750109
PNOZsigma safety relay (standalone), inputs: 1/2-channel
wiring, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = 24 V DC,
width: 17.5 mm plug-in screw terminals, contact block and timer relay
for cont... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PNOZsigma safety relay (standalone), inputs: 1/2-channel wiring, outputs: 3 N/O, 1 N/C, (t = 0.04 - 300 s), UB = 24 V DC, width: 17.5 mm plug-in screw terminals, contact block and timer relay for contact expansion in connection with safety-related control components or for the process of a safe timer function(energising, fallback, pulsing).
General data
Approval |
CE
CCC UKCA cULus Listed KOSHA TÜV EAC (Eurasian) |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 2 W |
Relay outputs
Number of del. aux. contacts | 1 |
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 6 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 6 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 5 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G.U. (same polarity) |
Relay contact material | AgCuNi |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61000-6-4 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Times
Selectable times |
0.7
s 0.8 s 0.4 s 0.2 s 0.3 s 15 s 1.5 s 2.5 s 25 s 35 s 0.5 s 0.6 s 7 s 6 s 3 s 4 s 5 s 210 s 150 s 0.1 s 0.04 s 8 s 80 s 90 s 60 s 50 s 20 s 30 s 40 s 16 s 1 s 2 s 70 s 100 s 120 s 140 s 200 s 300 s 160 s 14 s 3.5 s 180 s 12 s 240 s 10 s |
Tolerance Tv | +/-1 % + +/-20 ms |
Repetition accuracy | +/-1 % + +/-20 ms |
Tolerance in event of error | +/-15 % + +/-20 ms |
Min. delay time formula | tv - 15 % - 20 ms |
Max. delay time formula | tv + 15 % + 20 ms |
Mechanical data
Mounting position | any |
Housing material lower section | PC |
Housing material front plate | PC |
Housing material upper part | PC |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 24 - 12 AWG |
Height dimension | 98 mm |
Width dimension | 17.5 mm |
Depth dimension | 120 mm |
Net weight | 175 g |
Gross weight | 185 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
Lead oxide |
%-part of the pollutant | > 0,1% |
CAS No. |
7439-92-1
1317-36-8 |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548025620 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 0.360 |
Optional accessories
PNOZ s connector (10 pieces)
750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma
expansion module, PU = 10 pcs.
PNOZ s Setscrew terminals 17,5mm
750003
Set of spare plug-in terminals, screw terminal, PU = each 1 piece X1,X2,
X3, X4, 3-pin, for 17.5 mm housing.