Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380005","name":"SN CAB RJ45s RJ45s, 2m","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
SN CAB RJ45s RJ45s, 2m
Product ID: 380005
GTIN: 4046548053678
Network cable, SafetyNET p, Cat5e, PUR, yellow RAL1003, shielded, 4-
pin, connector straight RJ45 (IP20), on connector straight RJ45 (IP20),
cable length: 2m
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA |
Technical data
Electrical data
| Type of rated voltage U1 | DC |
| Rated current | 0.5 |
| Typ. characteristic imped. K1 | 100 Ohm |
Environmental data
| Ambient temperature |
-40
70 |
Mechanical data
| Connector type 1 | 4-pin RJ45 male connector |
| Shape of connector type 1 | straight |
| Connector type 2 | 4-pin RJ45 male connector |
| Shape of connector type 2 | straight |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Material of pins | CuZn |
| Cable material K1 | Cu |
| Insulation material cable K1 | PE |
| Length cable | 2 |
| Tolerance of cable length K1 | + 0.035m |
| Material shield surface K1 | Sn |
| Category of cable K1 | Cat5e |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Signal yellow RAL1003 |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | no |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. outside diameter cable K1 |
6.9
6.9 |
| Conductor cross section |
0.35
0.35 |
| Cable cross section AWG K1 | 22 |
| Stranding K1 | Star quad |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Number of conductors | 4 |
| Approvals for cable K1 |
CSA AWM I/II A/B
UL AWM-Style 20236 |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance |
IEC 60332-1-2
CSA FT-1 UL 1581 |
| Housing material | PC |
| Height dimension | 18.2 |
| Width dimension | 14 |
| Depth dimension | 50.5 |
| Net weight | 131 |
| Gross weight | 137 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060307 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000001 |
| ETIM Reference Feature | EC003249 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548053678 |
| Volume | 1.269 dm3 |
| Harmonized System Code | 85444210 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |