Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"325006","name":"FB/F10/1MOHM NEUTRALE SKALA","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FC"]}
FB/F10/1MOHM NEUTRALE SKALA
Product ID: 325006
Remote controller for timer, front-panel mounting for 22.5 mm Relative
scale from 0 up to 10/1.0 Mohm Time setting is made via rotary knob,
protection type IP66.
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
Approval | - |
Technical data
Environmental data
Ambient temperature | -10 - 55 °C |
Condensation permitted? | Not permitted |
Mechanical data
Mounting position | any |
Net weight | 20 g |
Gross weight | 20 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |