Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302123","name":"PSS1 AI Ip","price":"0.00","currency":"EUR","category":["0010200207701580HK"]}
PSS1 AI Ip
Product ID: 302123
Analogue input module 6 Analogue inputs failsafe, 4 - 20 mA.
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
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Failsafe |
Technical data
Electrical data
Purpose of U2 | AI PWR |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Analog inputs
Number of analogue inputs | 6 |
Type of analogue inputs | Current |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Connection terminal | Screw terminal |
Terminal style | plug-in |
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Gross weight | 913 g |