Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302109","name":"PSS1 DI2O Z","price":"0.00","currency":"EUR","category":["0010200207701580HK"]}
PSS1 DI2O Z
Product ID: 302109
Periphery module PSS.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Failsafe |
Technical data
Electrical data
Purpose of U2 | Periphery supply |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Tolerance of U2 |
Inputs
Number of digital inputs | 16 |
Semiconductor outputs
Potential isolation S/C O | Yes |
S/C output short circuit proof | Yes |
Semiconductor outputs 2-pole
Number 2-pin SC outputs | 8 |
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 265 mm |
Width dimension | 41 mm |
Depth dimension | 218 mm |
Net weight | 507 g |
Gross weight | 713 g |