Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301152","name":"PSS DN-S","price":"0.00","currency":"EUR","category":null}
PSS DN-S
Product ID: 301152
Slave module for direct connection to DeviceNet.
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
cULus Listed |
Application range | Standard |
Technical data
Environmental data
Ambient temperature | 0 - 60 °C |
Protection type, mounting | |
Protection type, housing |
Mechanical data
Height dimension | 257 mm |
Width dimension | 41 mm |
Depth dimension | 220 mm |
Net weight | 860 g |
Gross weight | 900 g |