Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"300215","name":"PSS 3047-3 AI Ip -R","price":"0.00","currency":"EUR","category":null}
PSS 3047-3 AI Ip -R
Product ID: 300215
Compact programmable safety system with: 32 inputs, 8 x 1-pole outputs,
3 x 2-pole outputs, 4 pulses, Alarm functionality, 6 safe analogue
inputs (0 … 25.5 mA) Robust PPS for increased vibration and ... More
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
Compact programmable safety system with: 32 inputs, 8 x 1-pole outputs, 3 x 2-pole outputs, 4 pulses, Alarm functionality, 6 safe analogue inputs (0 … 25.5 mA) Robust PPS for increased vibration and shock stress in mobile use. e.g. mining industry, without connection terminals, please order separately.
General data
Approval |
CE
BG cULus Listed EAC (Eurasian) TÜV |
Application range | Standard/failsafe |
Technical data
Electrical data
Purpose of U1 | PSS PWR |
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Purpose of U2 | X1/X2 PWR |
Supply voltage 2 (V) | 24 V |
Type of supply voltage U2 | DC |
Purpose of U3 | |
Type of supply voltage U3 | DC |
Analog inputs
Number of analogue inputs | 6 |
Type of analogue inputs | Current |
Resolution of analogue inputs | 11 Bit |
Inputs
Number of digital inputs | 32 |
DC voltage at input | 24 V DC |
Potential isolation inputs | yes |
Semiconductor outputs
Potential isolation S/C O | Yes |
S/C output short circuit proof | Yes |
Semiconductor outputs 2-pole
Number 2-pin SC outputs | 3 |
Test clock outputs
Number of test pulse outputs | 4 |
Serial interface
Number of RS 485 interfaces | 1 |
Number of RS 232 interfaces | 1 |
Environmental data
Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-4-4 EN 61000-4-5 EN 61000-6-4 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard2 | 25g |
Clearance & creepage dist. to | EN 60664-1 |
Overvoltage category | II |
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
Height dimension | 246.4 mm |
Width dimension | 138.6 mm |
Depth dimension | 162 mm |
Net weight | 2700 g |
Gross weight | 4000 g |
Installation accessories
Basic License for PSS WIN-PRO Service
301289B
Basic licence for the PSS WIN-PRO software for use of the service
version on one workstation. Includes a licence key for activating the
service functionality. Note: Does not include software! CD must be
ordered separately, if required.
Basic License for PSS WIN-PRO Full
301288B
Basic licence for the PSS WIN-PRO software for use of the full version
on one workstation. Includes a licence key for activating the full
functionality. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Service
301289K
User licence for the PSS WIN-PRO software for use of the service
version on an additional workstation. Includes a licence key for
activating the full service functionality. Only valid for expanding a
basic licence. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Full
301288K
User licence for the PSS WIN-PRO software for use of the full version
on an additional workstation. Includes a licence key for activating
the full functionality. Only valid for expanding a basic licence. Note:
Does not include software! CD must be ordered separately, if required.