Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Bolt for mechanical guard locking in connection with safety switch
PSEN me1 or PSEN cs.
On request
Safety hinged switch, mounting position right-hand, 4-pin M12
male connector, 2 N/C, protection type IP67.
On request
Bolt for mechanical guard locking in connection with safety switch
PSEN cs3.1, PSEN cs4.1, PSEN cs4.2 and PSEN ma1.4.
On request
Mechanical bolt, for safety switch PSEN me1 or PSEN cs with
locking (can be deactivated) and escape release.
On request
Safe hinge switch, mounting position left-hand side, M12 4-pin maleconnector, 2
N/C, IP67.
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, ...
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, one actuation direction, support for ...
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, series connection, support for SDD, I ...
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
one actuation direction, support for SDD, IP67, switchin ...
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, one actuation direction, series conne ...
On request
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 1 N/O, ...
On request
Magnetic safety switch 2 n/o, 1 auxiliary contact n/o, 8-pin M12
male connector, square design, LED, IP67, operating dis ...
On request
Magnetic safety switch 3 n/o, 8-pin M12 male connector, round
M12 design, IP67, PU = 1 piece without actuator, certifica ...
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, series connection, support for SDD, I ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm for series connectio ...
On request
Magnetic safety switch 2 n/o, 4-pin M8 male connector,
square design, IP67, switching distance 3 mm, height design 13 mm ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height d ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, IP67, operating distance 3 mm, height design ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height d ...
On request
Magnetic safety switch 1 n/o 1 n/c, 4-pin M8 male connector,
square design, LED, IP67, operating distance 6 mm, height d ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer