Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6K000009","name":"PSEN mlm 1 ba 1.1 unit a","price":"0.00","currency":"USD","category":["A0100","A0100B0120","00106002227174","0010600222717480VV"]}

Actual product may vary
PSEN mlm 1 ba 1.1 unit a
Product ID: 6K000009
Safety guard locking device PSENmlock mini, coded, with safety switch
and actuator a (side mounting, external attachment), application: small
swing gates and sliding gates, as well as flaps and covers... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety guard locking device PSENmlock mini, coded, with safety switch and actuator a (side mounting, external attachment), application: small swing gates and sliding gates, as well as flaps and covers, safe guardlocking for personal protection, bistable guard locking principle, 8-pin M12 male connector, single connection, automatic reset
General data
Approval |
UL Listed
CE UKCA FCC IC TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | gering |
Classification to EN 60947-5-3 | PDDB |
Transponder coding | codiert |
Reset type | automatischer Reset |
Suitable for series connection | nein |
unit type | Unit |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Type of power supply for U1 | SELV/PELV |
Power consumption DC | 0.5 |
Inputs
Number of inputs | 2 |
DC voltage at input | 24 V DC |
Potential isolation inputs | nein |
Semiconductor outputs
Number of OSSD outputs | 2 |
Number of sig. outputs | 1 |
Potential isolation S/C O | nein |
S/C output short circuit proof | Yes |
Utilisation cat. to EN 60947-1 | DC-12 |
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | -10 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. F. bei 40 °C |
Perm. operating height ASL | 2000 m |
EMC to standard ... |
EN 301489-1 V2.1.1
EN 55011: Class A EN 60947-5-3 EN 60947-5-2 |
Vibration to standard ... | EN 60947-5-2 |
Acc. shock to standard1 | 30g |
Overvoltage category | II |
Pollution degree clear.&creep. | 2 |
Protection type, housing |
IP65
IP67 |
UL enclosure type | type 1 |
Mechanical data
Escape release available | nein |
Max. vertical offset | +/-0,25 mm |
Max. ang. offset round X axis | +/-3,1 deg |
Max. ang. offset round Y axis | -5/+12 deg |
Max. ang. offset round Z axis | +/-2,3 deg |
Max. offset closing direction | +/-1 mm |
Type 1 actuator | PSEN mlm actuator a |
Connection type | M12, 8pol. male |
Max. cable length | 45 |
Product material |
Zinkdruckguss
Stahl verzinkt Edelstahl Kunststoff |
Height dimension | 157.5 mm |
Width dimension | 30.4 mm |
Depth dimension | 30.4 mm |
Net weight | 600 g |
Gross weight | 610 g |
Transponder
Operating frequency | 127 kHz +/- 3 kHz |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272603 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002593 |
UNSPSC 25 | 39122205 |
GTIN | 4046548105865 |
Volume | 0 dm3 |
Harmonized System Code | 85365019 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m

PSEN mlm mounting set 1
6K000021
Installation set 1 (mounting bracket, mounting plate and screws)
for internal mounting, for PSENmlock mini matching 30 mm, 40 mm
or 45 mm standard profiles

PSEN mlm covers set
6K000022
Cover set for PSENmlock mini, protective caps for mounting holes on the
safety switch and actuator

PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m

PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m

PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m

PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m