Compare 0
Video tutorials
United States | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSSu H FS SN SD M12-R

315086
 PSSu H FS SN SD M12-R
Head Module PSSu SafetyNET p for Standard and Failsafe I/O-Data / SD- Card; M12 Connector; Railway approval

On request
On request
Availability
Quantity
Available from
Certifications: CE, TÜV
Permitted number of expansion modules: 64
Protection type, housing: IP20
Width dimension: 130.0 mm
Height dimension: 125.6 mm
Depth dimension: 83.7 mm
Gross weight: 420 g
Net weight: 370 g
Ambient temperature: -40 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded