text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PIT es2s

Product ID: 400132
PITestop, E-STOP pushbutton IP65, with E-STOP symbol and with logo, installation diameter: 22.3 mm.

Item

Available ex-stock

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
EAC (Eurasian)  
 
Ambient temperature -30 - 70  °C
Protection type, housing IP65  
Mounting position any  
Height dimension 60  mm
Width dimension 68  mm
Diameter 68  
Net weight 43  g
Gross weight 56  g
 
RoHS directive 2011/65/EU  
2015/863/EU  
RoHS conformity yes  
RoHS exceptions no  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371244  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000017  
ETIM Reference Feature EC002034  
UNSPSC 25 39122205  
GTIN 4046548071238  
Volume 0  dm3
Harmonized System Code 85365080  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1