text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN ma1.3a-27/PSEN ma1.3-08/IX/VA/1U

Product ID: 506241
Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED, with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical desi...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Safety sensor for position monitoring of moveable guards in accordance with EN 60947-5-3, 2 n/o, 1 auxiliary contact n/o,LED, with 5 m cable, for applications up to SIL 3/PL e/Cat. 4, cylindrical design M12, IP69, PU = 1 sensor with M12 actuator coded, operating distance 8 mm, for applications with PSEN ix1, stainless steelhousing.

Approval CE  
UL/cUL  
UKCA  
TÜV  
ECOLAB  
EAC (Eurasian)  
Sensor principle magnetic  
Coding level to ISO 14119 Low  
Classification to EN 60947-5-3 PDDB  
Suitable for series connection yes  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Switching voltage 24  V
Utilisation cat. reed contacts DC-12  
Ambient temperature -25 - 80  °C
Climatic suitability standard IEC 60068-2-30  
Humidity rating 90 % r. h. at 40 °C  
Perm. operating height ASL 4000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Pollution degree clear.&creep. 3  
Protection type, housing  
 
Type 1 actuator PSEN ma1.3-08 VA  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type 5 m cable  
Cable lines Li9Y11Y 6 x 0.14 mm2  
Housing material upper part Stainless steel 1.4401  
Height dimension 12  mm
Width dimension 12  mm
Depth dimension 76  mm
Net weight 130  g
Gross weight 140  g
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
Harmonized System Code 85365019  
UNSPSC 25 39122205  
EAN-Code 4046548083934  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272402  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002544  
Volume 0  
 

Obligatory accessories

PSEN ix1 Interface for 4 PSEN 1
PSEN ix1 Interface for 4 PSEN 1 535120
Interface PSEN ix1 for connecting and evaluating several safety sensors n/o, n/o, dimensions 96 x 48 x 43.5 mm (H x W x D), connection type spring-loaded terminals.