text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN cs4.1 Key gy1

Product ID: 541181
Transponder key for PSEN cs4.1p, grey "1" marking, material: plastic, accessories: key adapter (532113)

Item

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
cULus Listed  
FCC  
IC  
TÜV  
EAC (Eurasian)  
Sensor principle Transponder  
Coding level to ISO 14119 High  
Transponder coding fully coded  
unit type Actuator  
 
Ambient temperature standard EN 60068-2-14  
Ambient temperature -10 - 55  °C
Max. ambient temp. at Hmax
Max. ambient temp. at 2000 m +55 °C  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 4000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Protection type, housing IP68  
Housing material upper part PBT  
Height dimension 15.1  mm
Width dimension 42  mm
Depth dimension 8  mm
Net weight 5  g
Gross weight 6  g
Operating frequency 122 kHz - 128 kHz  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274692  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002997  
UNSPSC 25 39122205  
GTIN 4046548096668  
Volume 0  dm3
Harmonized System Code 85389099  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1