Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"630382","name":"PSEN op4S-1-2","price":"0.00","currency":"NZD","category":["A0100","A0100B0130","00106002197040","0010600219704080GN"]}

Actual product may vary
PSEN op4S-1-2
Product ID: 630382
Safety light beam device, Type 4, PL e, body protection, infrared sensorwith
increased operating range, connection receiver: 4-pin M12 maleconnector,
connection transmitter: 4-pin M12 male connector, ... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety light beam device, Type 4, PL e, body protection, infrared sensorwith increased operating range, connection receiver: 4-pin M12 maleconnector, connection transmitter: 4-pin M12 male connector, connection cable notsupplied with the device.
General data
Approval |
CE
cULus Listed EAC (Eurasian) TÜV |
ESPE type | 4 |
Sensor principle | Laser |
Resolution protection type | Body |
Operating range (m) |
0
40 |
Technical data
Electrical data
Supply voltage (V) | 20 - 30 V |
Type of supply voltage U1 | DC |
Optical data
Used wavelength range | 650 nm |
Semiconductor outputs
Number of OSSD outputs | 0 |
Environmental data
Ambient temperature | -10 - 50 °C |
Climatic suitability standard | EN 60068-2-3 |
Humidity rating | 95 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 30g |
Protection type, housing | IP67 |
Times
Reaction time |
0.33
0.33 |
Mechanical data
Connection type | M12 4-pin |
Housing material upper part | ABS UL 94 V0 |
Depth dimension | 68.2 mm |
Net weight | 47 g |
Gross weight | 75 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272701 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001831 |
UNSPSC 25 | 46171620 |
GTIN | 4046548047776 |
Volume | 0 dm3 |
Harmonized System Code | 90314990 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Obligatory accessories

PSEN op cable axial M12 4-p. shield. 30m
630309
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 30m

PSEN op cable axial M12 4-p. shield. 3m
630303
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 3m

PSEN op cable angle M12 4-p. shield. 3m
630306
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 3m

PSEN op cable angle M12 4-p. shield. 5m
630307
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket angled
M12, on open line end, A-coded, cable length: 5m

PSEN op cable axial M12 4-p. shield. 5m
630304
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 5m

PSEN op cable axial M12 4-p. shield. 10m
630305
Connection cable, PUR, yellow RAL1003, shielded, 4-pin, socket straight
M12, on open line end, A-coded, cable length: 10m