text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
6 Products found
IndustrialPI DI
A3000002
GTIN: 4046548109436
Expansion module for the IndustrialPI 4, 16 digital inputs

On request
IndustrialPI DO
A3000003
GTIN: 4046548110104
Expansion module for the IndustrialPI 4, 16 digital outputs, max. current per output: 500 mA (high-side mode), 100 mA (push-pull mode)

On request
IndustrialPI AIO
A3000004
GTIN: 4046548110111
Expansion module for the IndustrialPI 4, 6 input channels, 2 output channels for current, voltage, RTDs, output voltage ranges: ±10 V, ±11 V, ±5 V, ± 5.5 V, 0…10 V, 0…11 V, 0…5 V, 0…5.5 V, output current ranges: 0 … 20 mA, 0 … 24 mA, 4 … 20 mA,

On request
GW Connector for Modular Gateways
A3000100
Jumper for PiBridge to connect the individual IndustrialPI modules. Universally suitable for all IndustrialPI base and expansion modules.

On request
IndustrialPI DIO
A3000001
GTIN: 4046548109429
Expansion module for the IndustrialPI 4, 14 digital inputs, 14 digital outputs, max. current per output: 500 mA (high-side mode), 100 mA (push-pull mode)

On request
IndustrialPI RO
A3000005
GTIN: 4046548109870
Expansion module for the Industrial PI 4, 4 relay outputs (N/O), max. resistive load: 5 A at 250 VAC/5 A at 30 VDC, max. inductive load: 2 A at 250 VAC/2 A at 30 VDC.

On request

Save basket

Create a new order or get an individual offer

Select intended use