text.skipToContent text.skipToNavigation
Fechar 

Pilz International



Selecionar um país
Selecione seu país para obter o conteúdo nacional
2 produtos encontrados
IndustrialPI 4 4GB 32GB
A1000002
GTIN: 4046548109405
IndustrialPI 4 for automation and IIOT tasks, based on the Raspberry Pi Computer Module 4, Quad core Cortex-A72 with 1.5 GHz, 4 GB RAM and 32 GB eMMC Flash memory, interfaces: 2 x USB 3.2 Gen 1 Type A, 2x RJ45 GBit Ethernet, 1 x RS485, 1 x Micro USB socket, 1 x Micro HDMI 2.0a (4K), 2 x PiBridge, operating system: adapted version of the Raspberry Pi OS with real-time patch with pre-installed OpenSource Node-RED software.

A pedido
IndustrialPI 4 8GB 32GB Wifi
A1000003
GTIN: 4046548109412
IndustrialPI 4 for automation and IIOT tasks, based on the Raspberry Pi Computer Module 4, Wifi, Quad core Cortex-A72 with 1.5 GHz, 8 GB RAM and 32 GB eMMC Flash memory, interfaces: 2 x USB 3.2 Gen 1 Type A, 2x RJ45 GBit Ethernet, 1 x RS485, 1 x Micro USB socket, 1x Micro HDMI 2.0a (4K), 2 x PiBridge, 1x RP-SMA socket for connecting an external WLAN/BT antenna (2.4/5 GHz), operating system: adapted version of the Raspberry Pi OS with real-time patch with pre-installed OpenSource Node-RED software

A pedido

Salvar a cesta de compras

Crie um novo pedido ou solicite a criação de uma oferta individual.

Selecione a característica de compra para qual o produto se destina.