text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PNOZ s9 C 24VDC 3 n/o t 1 n/c t coated

Product ID: 751189
PNOZsigma timer relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O t-d, 1 N/C, (t = 0.04 - 300 s), UB = 24 V DC, width: 17.5mm, plug-in spring-loaded terminals, contact block and timer relay...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

PNOZsigma timer relay (standalone), inputs: 1-channel wiring, outputs: 3 N/O t-d, 1 N/C, (t = 0.04 - 300 s), UB = 24 V DC, width: 17.5mm, plug-in spring-loaded terminals, contact block and timer relay for contact expansion in connection with safety-related control components or for the process of a safe timer function(energising, fallback, pulsing), coated version.

Approval CCC  
CE  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 2  W
Number of del. aux. contacts 1  
Utilisation cat. AC/DC1 stand. EN 60947-4-1  
Voltage AC1 safety cont. 240  V
Max. current AC1 safety cont. 6  A
Voltage DC1 safety cont. 24  V
Max. current DC1 safety cont. 6  A
Utilisation cat. AC15/DC13sta. EN 60947-5-1  
Voltage AC15 safety cont. 230  V
Max. current AC15 safety cont. 5  A
Voltage DC13 safety cont. 24  V
Safety contacts: AC at UL 240 VAC G.U. (same polarity)  
Relay contact material AgCuNi  
Addit. contact details relay + 0.2 µm Au  
Climatic suitability to ... EN 60068-2-78  
Ambient temperature -10 - 55  °C
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted? Not permitted  
EMC to standard ... EN 60947-5-1  
EN 61000-6-2  
EN 61000-6-4  
EN 61326-3-1  
Vibration to standard ... EN 60068-2-6  
Clearance & creepage dist. to EN 60947-1  
Overvoltage category III  
Pollution degree clear.&creep. 2  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Selectable times 0.8  s
0.7  s
0.4  s
0.2  s
0.3  s
15  s
2.5  s
1.5  s
25  s
35  s
0.5  s
0.6  s
7  s
6  s
3  s
5  s
4  s
210  s
150  s
0.1  s
0.04  s
8  s
80  s
90  s
60  s
50  s
20  s
40  s
30  s
16  s
1  s
2  s
70  s
100  s
120  s
140  s
300  s
200  s
160  s
3.5  s
180  s
14  s
240  s
12  s
10  s
Tolerance Tv +/-1 % + +/-20 ms  
Repetition accuracy +/-1 % + +/-20 ms  
Tolerance in event of error +/-15 % + +/-20 ms  
Min. delay time formula tv - 15 % - 20 ms  
Max. delay time formula tv + 15 % + 20 ms  
Mounting position any  
Housing material lower section PC  
Housing material front plate PC  
Housing material upper part PC  
Connection terminal Spring-loaded terminal  
Terminal style plug-in  
Height dimension 100  mm
Width dimension 17.5  mm
Depth dimension 120  mm
Net weight 175  g
Gross weight 185  g
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85364900  
UNSPSC 25 39122331  
EAN-Code 4046548063073  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27371819  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000019  
ETIM Reference Feature EC001449  
Volume 0.384  
 

Optional accessories

PNOZ s connector (10 pieces)
PNOZ s connector (10 pieces) 750020
Connector for connecting a PNOZsigma base unit to a PNOZsigma expansion module, PU = 10 pcs.
PNOZ s Setspring loaded terminals 17,5mm
PNOZ s Setspring loaded terminals 17,5mm 751003
Set of spare plug-in terminals, spring force technology, PU = each 1piece X1, X2, X3, X4, 3-pin, for 17.5 mm housing.