Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"632500","name":"PSEN opII protective column-060","price":"0.00","currency":"JPY","category":["A0100","A0100B0130","00106002197104","0010600219710480JZ"]}

Actual product may vary
PSEN opII protective column-060
Product ID: 632500
Protective column "PSEN opII protective column-60" for safety
light curtains with a length of up to 450 mm. Protection of light guards
from heavy mechanical impact. For use with safety light guard of ... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Protective column "PSEN opII protective column-60" for safety light curtains with a length of up to 450 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -25 - 60 °C |
Mechanical data
Housing material | Aluminium |
Height dimension | 624 mm |
Width dimension | 96 mm |
Depth dimension | 68 mm |
Net weight | 2100 g |
Gross weight | 5800 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272792 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39121528 |
GTIN | 4046548096125 |
Volume | 0 dm3 |
Harmonized System Code | 76109090 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN opII adjustable base unit
632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII
Mirror Column" and it offers additional protection from heavy mechanical
impact. The mirror column can also be adjusted and adapted to uneven
qualities.

PSEN screw set mirror column
632012
Set includes 3x fixing screws for PSENopII mirror column or
PSEN opII adjustable base unit.

PSEN opII slot nuts
632512
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum package content 4 pieces.