text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSEN opII protective column-060

Product ID: 632500
Protective column "PSEN opII protective column-60" for safety light curtains with a length of up to 450 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of ...  More

Item

Save basket

Create a new order or get an individual offer

Select intended use

Protective column "PSEN opII protective column-60" for safety light curtains with a length of up to 450 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.

Approval -  
 
Ambient temperature -25 - 60  °C
Housing material Aluminium  
Height dimension 624  mm
Width dimension 96  mm
Depth dimension 68  mm
Net weight 2100  g
Gross weight 5800  g
 
WEEE classification (08/2018) 0 not relevant  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27272792  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC003015  
UNSPSC 25 39121528  
GTIN 4046548096125  
Volume 0  dm3
Harmonized System Code 76109090  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSEN opII adjustable base unit
PSEN opII adjustable base unit 632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII Mirror Column" and it offers additional protection from heavy mechanical impact. The mirror column can also be adjusted and adapted to uneven qualities.
PSEN screw set mirror column
PSEN screw set mirror column 632012
Set includes 3x fixing screws for PSENopII mirror column or PSEN opII adjustable base unit.
PSEN opII slot nuts
PSEN opII slot nuts 632512
Slot nuts for installing accessories to the profile of the PSEN opII light guard or the protective column. Minimum package content 4 pieces.