Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece coded switch with actuator.
On request
RFiD safety switch, 2 safe SC outputs, male connector M12 5-
pin, for applications up to SIL 3 or PL e, IP67, typ. operating
distance11
mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece coded switch with
actuator.
On request
RFiD safety switch, 2 safe SC outputs, connection cable 10 m,
one actuation direction, IP6K9K, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece coded switch.
On request
RFiD safety switch, 2 safe SC outputs, connection cable 10 m,
one actuation direction, IP6K9K, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece fully coded switch, max. 8
teach-in processes.
On request
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar =
40 mm, PU = 1 piece coded switch.
On request
Actuator for coded safety switch PSENcode 1.x/2.x, PU = 1
piece actuator.
On request
RFiD safety switch 2 safe SC outputs, connection cable 5 m, one
actuation direction, support for SDD, IP6K9K, switching distance 11 mm,
Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with
actuator. A total of 8 teach-in processes is possible.
On request
RFiD safety switch 2 safe SC outputs, 5 m cable, one
actuation direction, support for SDD, IP6K9K, switching distance
depends on the actuator, PU = 1 piece coded switch without actuator.
On request
RFiD actuator for safety switch PSEN cs4.x, IP67, PU = 1 piece.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator. A total of 8 teach-in processes is possible.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator.
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch without
actuator.
On request
Coded safety switch PSENcode, with safety switch and
actuator, ATEX certificate, 8‑pin M12 male connector, series connection,
large design, incl. 1 pair CABLE/M12/CLIP to secure 1 M12
plug-in connector
On request
Coded safety switch PSENcode, fully coded, with
safety switch and actuator, ATEX certificate, 8‑pin M12
male connector, series connection, large design, incl. 1 pair
CABLE/M12/CLIP to secure 1 M12 plug-in connector
On request
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for ADD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece uniquely fully coded switch
with actuator.
On request
RFiD actuator for safety switch PSEN cs2.x, IP67, PU = 1 piece.
On request
Actuator for coded safety switch PSENcode 3.x PU = 1
piece actuator.
On request
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar =
40 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance depends on actuator,PU
= 1 piece coded switch (without actuator).
On request
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece fully coded switch with actuator.
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer