Original Page
Actual product may vary
O300.GP.2-11246332
Product ID: Z9000039
GTIN: 4046548105940
Diffuse sensor with background suppression, sensing distance 30 - 100
mm, 4-pin M8 male connector, semiconductor outputs (positive-switching)
General data
| Approval |
CE
UL/cUL UKCA |
Technical data
Electrical data
| Supply voltage (V) |
10
33 |
| Type of supply voltage U1 | DC |
Optical data
| Used wavelength range |
Environmental data
| Ambient temperature |
-25
60 |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 60947-5-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 50g |
| Protection type, housing | IP67 |
Times
| Reaction time |
0
2.4 |
Mechanical data
| Connection type | M8, 4-pin male |
| Housing material | Plastic |
| Material front screen | PMMA |
| Height dimension | 39.1 |
| Width dimension | 12.9 |
| Depth dimension | 23 |
| Net weight | 8 |
| Gross weight | 23 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272702 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002717 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548105940 |
| Volume | 0.029 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:Sensor: O300.GP.2-11246332
File Size:0.2 MB
Date:12.01.2022
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:Sensor: O300.GP.2-11246332
File Size:0.1 MB
Date:12.01.2022
3D model
CAD 3D model (STEP - Product Model Data)
Description:Sensofix: O300.GP.2-11246332
File Size:0.6 MB
Date:12.01.2022
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:Sensofix: O300.GP.2-11246332
File Size:1.5 MB
Date:12.01.2022
Certifications
Certificate (UL) E217825
Description:O300.GP.2-11246332, O300W.GP.2-11723089, O200.GP-11729705, O500.GR.2-11729706
File Size:0.2 MB
Date:19.04.2013
Attestation (TÜV) PO97921C
Description:O300.GP.2-11246332, O300W.GP.2-11723089, O200.GP-11729705, O500.GR.2-11729706
File Size:0.7 MB
Date:02.02.2026
Data Sheets
Data Sheet Diffuse Sensor
Description:O300.GP.2-11246332 (1006052-01)
File Size:0.9 MB
Date:15.03.2022
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:O300.GP.2-11246332, O300W.GP.2-11723089
File Size:0.2 MB
Date:19.07.2023
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:O300.GP.2-11246332, O300W.GP.2-11723089
File Size:0.2 MB
Date:19.07.2023
Operating Manual
Operating Manual Diffuse Sensor
Description:O300.GP.2-11246332, Mounting bracket-11706873, Mounting bracket-11706874, Sensofix O300-11706875 (1006051-01)
File Size:1.3 MB
Date:15.03.2022
Solution description
Solution Description Cardboard Feed
Description:PNOZ yh1, PNOZ m B0, PNOZ m B1, PNOZ m B0.1, PNOZ m C0, O300.GP.2-11246332, O300W.GP.2-11723089 (1006148)
File Size:1.3 MB
Date:26.10.2023