PMC SI6A061Z/EC 1x 5A
Multi-axis PMC SI6 drive controller Technical data at 3 x 400 V AC: Nominal output current: 1x 5 A @ 4kHz / 1x 4.5 A @ 8kHz. Imax: 210% for 2s / 250% for 2s. Apparent power: 3.5 KVA. Without brake resistor. Option: Without Safety module technology, with EtherCat. Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
| Approval |
UL Listed
CE UKCA |
| Supply voltage U2 | 24 V |
| Type of supply voltage U2 | DC |
| Rated output current (4kHz)[A] | 5 A |
| Rated output current (8kHz)[A] | 4,5 A |
| Safety function, technology | Z= ohne Sicherheitstechnik |
| Max.output current (4kHz)[%/s] | 210%@2s |
| Max.output current (8kHz)[%/s] | 250%@2s |
| PMCexpansion firmware | EC = EtherCAT |
| Number of digital inputs | 8 |
| Ambient temperature | 0 - 45 °C |
| Cooling type | Built-in fan |
| Protection type, housing | IP20 |
| Height dimension | 343 mm |
| Width dimension | 45 mm |
| Depth dimension | 265 mm |
| Net weight | 2980 g |
| Gross weight | 4600 g |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27023201 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC001857 |
| UNSPSC 25 | 39121007 |
| GTIN | 4046548100174 |
| Volume | 0 dm3 |
| Harmonized System Code | 85044085 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
Optional accessories
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PMC SI6A061: PMC SI6
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PMC SI6A061: PMC SI6
3D model
CAD 3D model (STEP - Product Model Data)
Description:PMC SI6A061: PMC SI6
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PMC SI6A061: PMC SI6
Certifications
Type examination certificate (BG) 2401223
Description:PMC SI6, PMC SC6
Electrical CAD Data
Operating Manual
OP.Man. PMC Drive Based Center Winder
Description:PMC SI6, PMC SC6 (1006912-02)
OP.Man. CiA 402-PMC SC6/PMC SI6
Description:PMC SI6, PMC SC6 (1005347-02)
Operat.Man. PMC Drive Based
Description:PMC SI6, PMC SC6 (1006906-03)
OP.Man. PMC Drive Based Synchronous
Description:PMC SI6, PMC SC6 (1006908-03)
Operat.Man. EtherCAT-PMC SC6/PMC SI6
Description:PMC SI6, PMC SC6 (1005346-10)
Operat.Man. PMC Connection techn.
Description:PMC SI6, PMC SC6, PMC EZ_Zubehoer, PMC EZ (1006909-05)
OP.Man. PMC Movement commands
Description:PMC SI6, PMC SC6 (1006913-01)
Operat.Man. PMC SI6/PS6
Description:PMC SI6, PMC DC-Link, PMC brakeresistor, PMC output choke, PMC power choke (1005342-12)
Software
Software PMC DriveControlSuite DS6 6.7.01
Description:PMC SI6, PMC SC6
Software PMC DriveControlSuite DS6 6.7.01 Readme file
Description:PMC SI6, PMC SC6
Software PMC DriveControlSuite DS6 6.5.12
Description:PMC SI6, PMC SC6
Software PMC DriveControlSuite DS6 6.5.12 Readme file
Description:PMC SI6, PMC SC6
System Description
PMC System Description Motion Control
Description:PMCprotego S3, PMCprotego D.01/480V Base, PMCprotego D.03/480V Base, PMCprotego D.06/480V Base, PMCprotego D.12/480V Base, PMCprotego D.24/480V Base, PMCprotego D.12 P/480V Base, PMCprotego D.24 P/480V Base, PMCprotego D.48/480V Base, PMCprotego D.72/480V Base, PMCprotego D.01, PMCprotego D.03, PMCprotego D.06, PMCprotego D.12, PMCprotego D.12 P, PMCprotego D.24, PMCprotego D.24 P, PMCprotego D.48, PMCprotego D.72, PMCprotego D.01/230V Base, PMCprotego D.03/230V Base, PMCprotego D.06/230V Base, PMCprotego D.12/230V Base, PMCprotego D.12 P/230V Base, PMCprotego D.24/230V Base, PMCprotego D.24 P/230V Base, PMCtendo SZ, PMC SI6, PMC SC6, PMC EZ (1005778-02)