Original Page
Line filter f. DD FFU 3X16K-KK
Product ID: 8171509
GTIN: 4046548035834
Mains filter Rated current: 16 A, power dissipation typ.: 8 W
Protection class: IP20, connection type: Terminals.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27420290 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC002564 |
| UNSPSC 25 | 40161512 |
| GTIN | 4046548035834 |
| Volume | 0 dm3 |
| Harmonized System Code | 85049090 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |