Original Page
Actual product may vary
PSEN enc sincos 4096 hs
Product ID: 6Z000002
GTIN: 4046548095104
Safe incremental encoder, 4096 pulses per revolution, with sin/cos
interface, hollow shaft up to 12 mm, feather key compatible.
General data
| Approval |
UL Listed
CE UKCA TÜV EAC (Eurasian) |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Power consumption DC | 0.48 W |
Environmental data
| Ambient temperature | -40 - 90 °C |
| Max. relative humidity | 98 % |
| Condensation permitted? | Not permitted |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 100g |
| Protection type standard | EN 60529 |
| Protection type, housing | IP65 |
Mechanical data
| Connection type | M23, 12-pin |
| Housing material | Aluminium |
| Height dimension | 90.6 mm |
| Width dimension | 58 mm |
| Depth dimension | 61 mm |
| Net weight | 357 g |
| Gross weight | 545 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27270502 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001486 |
| UNSPSC 25 | 39121527 |
| GTIN | 4046548095104 |
| Volume | 3.357 dm3 |
| Harmonized System Code | 90318020 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN cable M23-12sf, 5m
6Z000005
Connection cable, PUR, yellow RAL1003, twisted pair (1x2x20AWG +3x2x24AWG),
shielded, suitable for drag chains, 12-pin, socket straight M23, on open
line end, 8-pin configured, connection cable for PSEN enc sincos and
PSEN enc HTL, cable length 5m
PSEN cable M23-12sf, 10m
6Z000006
Connection cable, PUR, yellow RAL1003, twisted pair (1x2x20AWG +3x2x24AWG),
shielded, suitable for drag chains, 12-pin, socket straight M23, on open
line end, 8-pin configured, connection cable for PSEN enc sincos and
PSEN enc HTL, cable length 10m
PSEN cable M23-12sf, 20m
6Z000007
Connection cable, PUR, yellow RAL1003, twisted pair (1x2x20AWG +3x2x24AWG),
shielded, suitable for drag chains, 12-pin, socket straight M23, on open
line end, 8-pin configured, connection cable for PSEN enc sincos and
PSEN enc HTL, cable length 20m
PSEN cable M23-12sf, 30m
6Z000008
Connection cable, PUR, yellow RAL1003, twisted pair (1x2x20AWG +3x2x24AWG),
shielded, suitable for drag chains, 12-pin, socket straight M23, on open
line end, 8-pin configured, connection cable for PSEN enc sincos and
PSEN enc HTL, cable length 30m
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN enc hs: PSEN enc sincos/HTL
File Size:0.4 MB
Date:17.07.2019
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN enc hs: PSEN enc sincos/HTL
File Size:0.4 MB
Date:17.07.2019
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN enc hs: PSEN enc sincos/HTL
File Size:1.8 MB
Date:17.07.2019
CAD 3D model (STEP - Product Model Data)
Description:PSEN enc hs: PSEN enc sincos/HTL
File Size:0.7 MB
Date:17.07.2019
Certifications
Type examination certificate (TÜV) 01-205-5729-01-22
Description:PSEN enc sincos/HTL
File Size:0.9 MB
Date:10.03.2022
Electrical CAD Data
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN enc sincos/HTL
File Size:0.2 MB
Date:16.04.2026
EU/EC-Declaration of Conformity
Description:PSEN enc sincos/HTL (1005326-01)
File Size:0.1 MB
Date:09.03.2020
UK Declaration of Conformity (UKCA)
Description:PSEN enc sincos/HTL
File Size:0.1 MB
Date:30.09.2022
Operating Manual
Operat. Man. PSEN enc sincos_HTL
Description:PSEN enc sincos/HTL (1005022-01)
File Size:2.0 MB
Date:02.03.2020