PSEN cable M23-12sf, 5m
| Approval |
CE
UKCA |
| Rated current | 8 |
| Typ. cond.resist. data cab. K1 | 94.2 Ohm/km at 20 °C |
| Insulation resistance cable K1 | 100 MOhm/km at 20 °C |
| Ambient temperature |
-50
80 |
| Pollution degree clear.&creep. | 3 |
| Connector type 1 | 12-pin M23 female connector |
| Shape of connector type 1 | straight |
| Matl threaded ring conn 1 | CuZn nickel-plated |
| Material of sockets | CuZn, gold-plated |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Length cable | 5 |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | TPU / TPE-U |
| Trailing capability of cable 1 | yes |
| Bend radius (when laying) K1 | 7.5 x Ø |
| Max. outside diameter cable K1 |
8.05
8.05 |
| Diameter data line AWG K1 | 24 |
| Stranding K1 | 4x twisted pair |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Number of conductors | 8 |
| Approvals for cable K1 | UL AWM-Style 20233 |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | UL FT2 |
| Torque interlocking screw | 2.0 Nm |
| Net weight | 442 |
| Gross weight | 445 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27060311 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001855 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548096552 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sheet PSEN Cable M23 12p
Description:PSEN Cable M23 12p (1005201-01)
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN Cable M8 4p, PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN Cable M12 5p VA, PSEN Cable M12 8p VA, PSEN Cable M12 8p, PSEN Y Junction M8-M12/M12, PSEN Y Junction M12-M12/M12, PSEN Converter M8-M12, PSEN T Junction M12, PSEN Cable M12-M12 8p, PSEN cable M12 12p, PSEN Cable M12-M12 12p, PSENsgate Cable 8 x 0.25 mm², PSEN op Cable M12 5p, PSEN Cable M23 12p
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN Cable M8 4p, PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN Cable M12 5p VA, PSEN Cable M12 8p VA, PSEN Cable M12 8p, PSEN Y Junction M8-M12/M12, PSEN Y Junction M12-M12/M12, PSEN Converter M8-M12, PSEN T Junction M12, PSEN Cable M12-M12 8p, PSEN cable M12 12p, PSEN Cable M12-M12 12p, PSENsgate Cable 8 x 0.25 mm², PSEN op Cable M12 5p, PSEN Cable M23 12p