Original Page
Actual product may vary
PSEN b5/me5 key
Product ID: 6L000027
GTIN: 4046548103410
Mechanical bolt for safety switch PSEN me5 with an integrated lock and 2
keys, without escape release.
General data
| Approval | - |
Technical data
Environmental data
| Ambient temperature |
-25
55 |
Mechanical data
| Escape release available | No |
| Actuation type escape release | Push |
| Detent mechanism | Bolt detent mechanism |
| Product material |
Aluminium
Galvanised steel Plastic |
| Net weight | 1265 |
| Gross weight | 1356 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272691 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548103410 |
| Volume | 0 dm3 |
| Harmonized System Code | 76169990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN cs3.1n 1switch
541053
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance depends on actuator,PU
= 1 piece coded switch (without actuator).
PSEN cs3.1 M12/8-0.15m 1switch
541059
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, one actuation direction, support for SDD, IP67
switching distance depends on the actuator, series connection, PU =
1piece
coded switch without actuator.
PSEN cs3.1p 1switch
541060
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one
actuation direction, IP67, typ. operating distance 11 mm, Sao = 8 mm,Sar =
20 mm, PU = 1 piece coded switch.
PSEN cs3.1a 1switch
541061
RFiD safety switch 2 safe SC outputs, 5 m cable, one
actuation direction, support for SDD, IP6K9K, switching distance
depends on the actuator, PU = 1 piece coded switch without actuator.
PSEN cs3.1b 1 switch
541062
RFiD safety switch, 2 safe SC outputs, connection cable 10 m,
one actuation direction, IP6K9K, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece coded switch.
PSEN cs3.1 M12/8-1.5m 1switch
541064
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 1.5 m cable, one actuation direction, support for SDD, IP67
switching distance depends on the actuator, series connection, PU = 1piece
coded switch with actuator.
PSEN cs3.1 low profile glue 1 actuator
541087
RFiD actuator for safety switch PSEN cs3.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
PSEN cs3.1 low profile screw 1 actuator
541088
RFiD actuator for safety switch PSEN cs3.x, IP67, adhesive, with
screw-on option, PU = 1 piece.
PSEN cs4.1n 1switch
541153
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, switching distance 11 mm, Sao = 8 mm, Sar=
20 mm, PU = 1 piece fully coded switch without actuator. A total
of 8 teach-in processes is possible.
PSEN cs4.1 M12/8-0.15m 1switch
541159
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
with 0.15 m cable, series connection, support for SDD, IP67,
switching distance depends on actuator, one actuating direction, PU = 1
piece fully coded switch without actuator. A total of 8
teach-in processes is possible.
PSEN cs4.1p 1switch
541160
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one
actuation direction, IP67, typ. operating distance 11 mm, Sao = 8 mm,Sar =
20 mm, PU = 1 piece fully coded switch, max. 8 teach-in processes.
PSEN cs4.1a 1switch
541161
RFiD safety switch, 2 safe SC outputs, connection cable 5 m,
one actuation direction, IP6K9K, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece fully coded switch, max. 8
teach-in processes.
PSEN cs4.1b 1switch
541162
RFiD safety switch, 2 safe SC outputs, connection cable 10 m,
one actuation direction, IP6K9K, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece fully coded switch, max. 8
teach-in processes.
PSEN cs4.1 M12/8-1.5m 1switch
541164
Non-contact coded safety switch for position monitoring of movable
guards according to EN 60947-5-3; two safe outputs; connection cable
10m. For applications up to SILCL 3 resp PLe ; IP 67, typical switching
distance 11mm, Sao=8mm, Sar=20mm packaging unit = 1piece fully coded
switch w/o actuator; Teach-in of 8 other actuators possible.
PSEN cs4.1 low profile glue 1 actuator
541187
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, without
screw-on option, PU = 1 piece.
PSEN cs4.1 low profile screw 1 actuator
541188
RFiD actuator for safety switch PSEN cs4.x, IP67, adhesive, with
screw-on option, PU = 1 piece.
PSEN cs4.2n 1switch
541253
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector,
one actuation direction, IP67, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
PSEN cs4.2 M12/8-0.15m 1switch
541259
RFiD safety switch, 2 safe SC outputs, 8-pin M12 male connector,
can be connected in series, IP67, typ. operating distance 11 mm, Sao = 8mm, Sar = 20
mm, one actuation direction, PU = 1 piece uniquely fully coded
switch.
PSEN cs4.2p 1switch
541260
RFiD safety switch, 2 safe SC outputs, 8-pin M8 male connector, one
actuation direction, IP67, typ. operating distance 11 mm, Sao = 8 mm,Sar =
20 mm, PU = 1 piece uniquely fully coded switch.
PSEN cs4.2a 1switch
541261
RFiD safety switch, 2 safe SC outputs, connection cable 5 m,
one actuation direction, IP69K, typ. operating distance 11 mm, Sao = 8mm,
Sar = 20 mm, PU = 1 piece uniquely fully coded switch.
PSEN me5 20mm extension
6L000006
Extension 20 mm of the escape release for safety gate system PSEN
me5.
PSEN me5 40mm extension
6L000007
Extension 40 mm of the escape release for safety gate system PSEN
me5.
PSEN me5S NC-NC-NC.NC 1switch
6L000010
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage
24 V AC/DC.
PSEN me5M NC-NC-NC.NC 1switch
6L000011
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 3 N/C, contacts guard locking 1 N/C, supplyvoltage
24 V AC/DC.
PSEN me5S NC.NC-NC-NC 1switch
6L000012
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
PSEN me5M NC.NC-NC-NC 1switch
6L000013
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
PSEN me5S NC-NC-NO.NC 1switch
6L000014
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C,
supply voltage 24 V AC/DC.
PSEN me5M NC-NC-NO.NC 1switch
6L000015
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 2 N/C, 1 N/O, contacts guard locking 1 N/C,
supply voltage 24 V AC/DC.
PSEN me5S NC-NO.NC-NO 1switch
6L000016
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O,
supply voltage 24 V AC/DC.
PSEN me5M NC-NO.NC-NO 1switch
6L000017
Mechanical safety gate system PSENmech, interlock principle magneticforce,
contacts interlocking 1 N/C, 1 N/O, contacts guard locking 1 N/C, 1 N/O,
supply voltage 24 V AC/DC.
PSEN me5S NC-NC.NC-NC 1switch
6L000018
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 2 N/C, contacts guard locking 2 N/C, supplyvoltage
24 V AC/DC.
PSEN me5S NC.NC-NC M12/8 1switch
6L000019
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
PSEN me5M NC.NC-NC M12/8 1switch
6L000020
Mechanical safety gate system PSENmech, with M12 connection 8-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 2 N/C, supply voltage 24 V AC/DC.
PSEN me5M NC.NC n 1 switch
6L000021
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle magnetic force, contacts interlocking 1 N/C,contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
PSEN me5S NC.NC n 1switch
6L000022
Mechanical safety gate system PSENmech, with M12 connection 5-pin,
interlock principle spring force, contacts interlocking 1 N/C, contacts
guard locking 1 N/C, supply voltage 24 V AC/DC.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN b5/me5: PSEN b5
File Size:0.8 MB
Date:26.02.2021
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN b5/me5: PSEN b5
File Size:0.3 MB
Date:26.02.2021
3D model
CAD 3D model (STEP - Product Model Data)
Description:PSEN b5/me5: PSEN b5
File Size:1.2 MB
Date:26.02.2021
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN b5/me5: PSEN b5
File Size:4.9 MB
Date:26.02.2021
Application Notes
Application Note PSEN me5 PSEN b5 PLd
Description:PSEN bracket, PSEN me5, PSEN b5 (1005752)
File Size:1.4 MB
Date:26.07.2021
Operating Manual
Operat.Man. PSEN b5/me5
Description:PSEN me5, PSEN b5 (1005619-04)
File Size:1.8 MB
Date:12.01.2022