Original Page
Actual product may vary
PSEN me5S NC.NC-NC-NC 1switch
Product ID: 6L000012
GTIN: 4046548101416
Mechanical safety gate system PSENmech, interlock principle springforce,
contacts interlocking 1 N/C, contacts guard locking 3 N/C, supplyvoltage
24 V AC/DC.
General data
| Approval |
CSA
CE CCC UKCA DGUV |
| Suitable for series connection | yes |
| unit type | Sensor |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | AC/DC |
Relay outputs
| Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
| Voltage AC15 safety cont. | 240 |
| Max. current AC15 safety cont. | 1.5 |
| Voltage DC13 safety cont. | 250 |
Environmental data
| Ambient temperature |
-25
55 |
| Overvoltage category | II |
| Protection type, housing | IP67 |
Mechanical data
| Escape release available | Yes |
| Holding force | 1500 |
| Height dimension | 192 |
| Width dimension | 42 |
| Depth dimension | 44 |
| Net weight | 489 |
| Gross weight | 541 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548101416 |
| Volume | 0.591 dm3 |
| Harmonized System Code | 85365080 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
PSEN me5 AR
6L000003
Radius actuator for safety gate system PSEN me5 switch, for small
flaps. Actuating radius R ≥ 150 mm.
PSEN me5 AF
6L000004
Flexible actuator for safety gate system PSEN me5. Actuating radius R ≥
400
mm.
Optional accessories
PSEN cable 200m-8x0.25mm²
570793
Cable reel, TPU/TPE-U, yellow RAL1003, 8x0.25, suitable for drag
chains,colour
of the single wires: White, brown, green, yellow, grey, pink, blue, red,
cable length: 200m
PSEN me5 20mm extension
6L000006
Extension 20 mm of the escape release for safety gate system PSEN
me5.
PSEN me5 40mm extension
6L000007
Extension 40 mm of the escape release for safety gate system PSEN
me5.
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me5: PSEN me5
File Size:0.5 MB
Date:05.06.2020
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me5: PSEN me5
File Size:0.3 MB
Date:05.06.2020
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me5: PSEN me5
File Size:1.9 MB
Date:05.06.2020
CAD 3D model (STEP - Product Model Data)
Description:PSEN me5: PSEN me5
File Size:0.8 MB
Date:05.06.2020
Application Notes
Application Note PSEN me5 PSEN b5 PLd
Description:PSEN bracket, PSEN me5, PSEN b5 (1005752)
File Size:1.4 MB
Date:26.07.2021
Certifications
Self Declaration (CCC (Self Declaration)) 2020980305001981
Description:PSEN me5
File Size:2.2 MB
Date:30.09.2020
Self Declaration (CCC (Self Declaration)) 2020980305000644
Description:PSEN me5
File Size:4.8 MB
Date:25.08.2020
Electrical CAD Data
Manufacturers declarations
Operating Manual
Operat.Man. PSEN b5/me5
Description:PSEN me5, PSEN b5 (1005619-04)
File Size:1.8 MB
Date:12.01.2022