Original Page
Actual product may vary
PSEN me5 escape release
Product ID: 6L000005
GTIN: 4046548101348
Escape release for safety gate system PSEN me5.
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272692 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002594 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548101348 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Optional accessories
PSEN me5 20mm extension
6L000006
Extension 20 mm of the escape release for safety gate system PSEN
me5.
PSEN me5 40mm extension
6L000007
Extension 40 mm of the escape release for safety gate system PSEN
me5.
English
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me5 ESRE: PSEN me5
File Size:0.6 MB
Date:05.06.2020
CAD 3D model (STEP - Product Model Data)
Description:PSEN me5 ESRE: PSEN me5
File Size:0.2 MB
Date:05.06.2020