Original Page
Actual product may vary
PSEN me5 AA
Product ID: 6L000002
GTIN: 4046548101317
Angled actuator for safety gate system PSEN me5. Actuating radius R ≥600 mm.
General data
| Approval |
CE
UKCA |
| unit type | Actuator |
Technical data
Mechanical data
| Net weight | 33 g |
| Gross weight | 34 g |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272606 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC001487 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548101317 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:PSEN me5 AA: PSEN me5
File Size:0.2 MB
Date:05.06.2020
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:PSEN me5 AA: PSEN me5
File Size:0.1 MB
Date:05.06.2020
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:PSEN me5 AA: PSEN me5
File Size:0.4 MB
Date:05.06.2020
CAD 3D model (STEP - Product Model Data)
Description:PSEN me5 AA: PSEN me5
File Size:0.2 MB
Date:05.06.2020
Manufacturers declarations
Operating Manual
Operat.Man. PSEN b5/me5
Description:PSEN me5, PSEN b5 (1005619-04)
File Size:1.8 MB
Date:12.01.2022