
Actual product may vary
PSEN opII protective column-090
Product ID: 632501
Protective column "PSEN opII protective column-90" for safety
light curtains with a length of up to 750 mm. Protection of light guards
from heavy mechanical impact. For use with safety light guard of ... mehr
Protective column "PSEN opII protective column-90" for safety light curtains with a length of up to 750 mm. Protection of light guards from heavy mechanical impact. For use with safety light guard of the PSEN optII ranges.
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -25 - 60 °C |
Mechanical data
Housing material | Aluminium |
Height dimension | 924 mm |
Width dimension | 96 mm |
Depth dimension | 68 mm |
Net weight | 2950 g |
Gross weight | 6300 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272792 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39121528 |
GTIN | 4046548096132 |
Volume | 0 dm3 |
Harmonized System Code | 76109090 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN opII adjustable base unit
632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII
Mirror Column" and it offers additional protection from heavy mechanical
impact. The mirror column can also be adjusted and adapted to uneven
qualities.

PSEN screw set mirror column
632012
Set includes 3x fixing screws for PSENopII mirror column or
PSEN opII adjustable base unit.

PSEN opII slot nuts
632512
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum package content 4 pieces.
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.2 MB
Date:02.07.2019
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.2 MB
Date:02.07.2019
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.5 MB
Date:02.07.2019
CAD 3D model (STEP - Product Model Data)
Description:pro_col_PSEN_opII: PSEN opII protective column, PSEN opII protect. column Set
File Size:0.4 MB
Date:02.07.2019
Operating Manual
Oper. Man. PSEN opII protective column
Description:PSEN opII protective column, PSEN opII protect. column Set (1005185-02)
File Size:1.4 MB
Date:14.09.2021