Original Page
Actual product may vary
µSD Memory Card 512MB M12A
Product ID: 4R000002
GTIN: 4046548095807
PDP67, accessories, microSD memory card, 512 MB, industrial version,
nickel-plated brass housing, M12 connector , A-coded, for PDP67 devices.
Product has been discontinued. Successor / alternative: 4R000005
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 19150702 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000041 |
| ETIM Reference Feature | EC001068 |
| UNSPSC 25 | 43202005 |
| GTIN | 4046548095807 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:: SD Memory Card
File Size:0.6 MB
Date:09.02.2021
Application Notes
Application Note PDP67 FDIO PN S7 TIA
Description:PDP67 PN 6FDI 6FDIO 2FDOTP, SD Memory Card (1005313)
File Size:4.3 MB
Date:11.03.2022