Original Page
PSS67 F 16DI SB-T
Product ID: 311300
GTIN:
Digital input module for SafetyBUS p; IP67.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed TÜV EAC (Eurasian) |
| Application range | Failsafe |
Technical data
Electrical data
| Purpose of U1 | Module supply |
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 2.2 |
Inputs
| Number of digital inputs |
16
16 |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation inputs | No |
Test clock outputs
| Number of test pulse outputs | 4 |
Environmental data
| Climatic suitability to ... |
EN 60068-2-2
EN 60068-2-1 EN 60068-2-14 |
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature |
-40
60 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | Briefly |
| EMC to standard ... |
EN 61000-6-2
EN 61000-4-4 EN 61000-4-5 EN 61000-6-4 EN 61000-4-6 EN 61000-4-2 EN 61000-4-3 |
| Vibration to standard ... | EN 60068-2-6 |
| Clearance & creepage dist. to | EN 60664-1 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, housing | IP67 |
| Terminal protection type |
Mechanical data
| Housing material upper part | PBT |
| Connection terminal | M12 |
| Terminal style | screw interlocked |
| Height dimension | 215 |
| Width dimension | 60 |
| Depth dimension | 35.5 |
| Net weight | 540 |
| Gross weight | 570 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Optional accessories
PSS67 Cable M8sf M12sm, 3m
380200
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8sf M12sm, 5m
380201
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8sf M12sm, 10m
380202
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8sf M12sm, 30m
380203
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
straight M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M8af M12sm, 3m
380204
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 3m
PSS67 Cable M8af M12sm, 5m
380205
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 5m
PSS67 Cable M8af M12sm, 10m
380206
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M8af M12sm, 30m
380207
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 4-pin,socket
angled M8, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M12sf M12sm, 3m
380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 3m
PSS67 Cable M12sf M12sm, 5m
380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 5m
PSS67 Cable M12sf M12sm, 10m
380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 10m
PSS67 Cable M12sf M12sm, 30m
380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 30m
PSS67 Cable M12af M12am, 3m
380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 3m
PSS67 Cable M12af M12am, 5m
380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 5m
PSS67 Cable M12af M12am, 10m
380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 10m
PSS67 Cable M12af M12am, 30m
380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on
connector angled M12, A-coded, cable length: 30m
PSS67 cable M12-5sf, M12-5sm, 20m
380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on
connector straight M12, A-coded, cable length: 20m
PSS67 Supply Cable IN sf OUT sm, B, 3m
380250
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket straight M12, on connector straight M12, B-coded, cable length:3m
PSS67 Supply Cable IN sf OUT sm, B, 5m
380251
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket straight M12, on connector straight M12, B-coded, cable length:5m
PSS67 Supply Cable IN sf OUT sm, B, 10m
380252
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket straight M12, on connector straight M12, B-coded, cable length:10m
PSS67 Supply Cable IN af OUT am, B, 3m
380253
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket angled M12, on connector angled M12, B-coded, cable length:
3m
PSS67 Supply Cable IN af OUT am, B, 5m
380254
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket angled M12, on connector angled M12, B-coded, cable length:
5m
PSS67 Supply Cable IN af OUT am, B, 10m
380255
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket angled M12, on connector angled M12, B-coded, cable length:
10m
PSS67 Supply Cable IN sf, B, 3m
380256
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket straight M12, on open line end, B-coded, cable length: 3m
PSS67 Supply Cable IN sf, B, 5m
380257
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket straight M12, on open line end, B-coded, cable length: 5m
PSS67 Supply Cable IN sf, B, 10m
380258
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket straight M12, on open line end, B-coded, cable length: 10m
PSS67 Supply Cable IN af, B, 3m
380259
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket angled M12, on open line end, B-coded, cable length:
3m
PSS67 Supply Cable IN af, B, 5m
380260
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket angled M12, on open line end, B-coded, cable length:
5m
PSS67 Supply Cable IN af, B, 10m
380261
Connection cable, PUR, black RAL9005, suitable for drag chains, 5-pin,
socket angled M12, on open line end, B-coded, cable length:
10m
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 4× 0.34 mm², black, to connect the sensors PSENmag
(safety switch)/PIT en1.0 (enabling switch) to PSS67 and PDP67.
PSEN cs adapter
380301
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 5× 0.25 mm², black, with shielding (wire mesh), to
connect a PSENcode sensor (coded safety switch) to
PSS67 and PDP67.
PSEN opt M12 Transmitter adapter
380304
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 3× 0.34 mm², black, to connect a PSENopt M12
transmitter (light curtains) to PSS67 and PDP67.
PSEN op M12 V2 Receiver adapter
380307
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, angled, 5-pin, A-coded,
PUR, 0.1 m, 4× 0.25 mm², black, with shielding (wire mesh), to
connect a receiver of the sensors PSEN op2B/PSEN op4F/PSEN
op4H/PSEN op4B light curtains) to PSS67 and PDP67.
PSS67 M12 connector,straight,male,5pole
380308
Plug-in connector, 5-pin, connector straight M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
PSS67 M12 connector straight,female,5pol
380309
Plug-in connector, 5-pin, socket straight M12, A-coded, screwconnection,
material threaded ring: CuZn nickel-plated, outer cable diameter: 4-6mm
PSS67 M12 connector, angled, male, 5pole
380310
Plug-in connector, 5-pin, connector angled M12, A-coded,
screw connection, material threaded ring: CuZn
nickel-plated, outer cable diameter: 4-6mm
PSS67 I/O Cable
380320
By the metre, PUR, yellow RAL1003, 5x0.25, colour of the single wires:brown,
white, blue, black, grey
PSS67 Supply cable
380321
By the metre, PUR, black RAL9005, 5x0.5, suitable for drag chains,colour of the
single wires: Brown, white, blue, black, grey
PSEN T M12
380350
Plug-in connector, T-adapter, IP67, 2x M12 female connector, 5-pin, A-
coded on M12 male connector, 5-pin, A-coded, internal wiring
1:1 for all 5 signals, to connect two PSEN to PSS67.
PSS67 SB LC Cable IN sf OUT sm, A, 3m
380500
PSS67 SafetyBUS p LC cable IN straight female connector- OUT straight
male connector A coded , 3 m.
PSS67 SB LC Cable IN sf OUT sm, A, 5m
380501
PSS67 SafetyBUS p LC cable IN straight female connector- OUT straight
male connector A coded , 5 m.
PSS67 SB LC Cable IN sf OUT sm, A, 10m
380502
PSS67 SafetyBUS LC cable IN straight female connector- OUT straight
male connector A coded 10 m.
PSS67 SB LC Cable IN af OUT am, A, 3m
380503
PSS67 SafetyBUS p LC cable IN angled female connectors- OUT angled.
PSS67 SB LC Cable IN af OUT am, A, 5m
380504
PSS67 SafetyBUS p LC cable IN angled female connectors- OUT angled.
PSS67 SB LC Cable IN af OUT am, A, 10m
380505
PSS67 SafetyBUS p LC cable IN angled female connectors- OUT angled.
PSS67 SB LC Cable IN sf, A, 3m
380506
PSS67 SafetyBUS p LC cable IN straight female connector, A coded, 3 m.
PSS67 SB LC Cable IN sf, A, 5m
380507
PSS67 SafetyBUS p LC cable IN straight female connector, A coded, 5 m.
PSS67 SB LC Cable IN sf, A, 10m
380508
PSS67 SafetyBUS p LC cable IN straight female connector, A coded, 10 m.
PSS67 SB LC Cable IN af, A, 3m
380509
PSS67 SafetyBUS p LC cable IN angled female connector, A coded, 3 m.