Original Page
Actual product may vary
PSEN T M12
Product ID: 380350
GTIN: 4046548054019
Plug-in connector, T-adapter, IP67, 2x M12 female connector, 5-pin, A-
coded on M12 male connector, 5-pin, A-coded, internal wiring
1:1 for all 5 signals, to connect two PSEN to PSS67.
General data
| Approval | - |
Technical data
Electrical data
| Rated current | 4 |
Environmental data
| Ambient temperature |
-25
85 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
Mechanical data
| Connector type 1 | 5-pin M12 female connector |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 female connector |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 5-pin M12 male connector |
| Coding of M12 connector 3 | A coded |
| Housing material connector 3 | PBT GF20 |
| Contact surfaces material 1 | Ni, Au gal. |
| Contact surfaces material 2 | Ni, Au gal. |
| Contact surfaces material 3 | Ni, Au gal. |
| Seal material | FPM |
| Material of pins | CuZn |
| Material of sockets | CuSn |
| Approvals for connector 1 | UL 94 |
| Approvals for connector 2 | UL 94 |
| Approvals for connector 3 | UL 94 |
| Housing material | PBT |
| Net weight | 23 |
| Gross weight | 24 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27440106 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002925 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548054019 |
| Volume | 0 dm3 |
| Harmonized System Code | 85366990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |