PSS67 SB LC Cable IN af OUT am, A, 5m
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
| Approval |
CE
UKCA |
| Rated current | 4 |
| Typ. cond.resist. data cab. K1 | 72 +/-6 Ohm/km |
| Typ. characteristic imped. K1 | 100 - 120 Ohm |
| Ambient temperature |
-25
85 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP68 |
| Connector type 1 | 5-pin M12 female connector |
| Shape of connector type 1 | angled |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 male connector |
| Shape of connector type 2 | angled |
| Coding of M12 connector 2 | A coded |
| Contact surfaces material 1 | Au |
| Contact surfaces material 2 | Au |
| Material of pins | CuZn |
| Material of sockets | CuSn |
| Cable type K1 | TP-(ST)-PUR |
| Length cable | 5 |
| Material shield surface K1 | Sn |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | PUR |
| Trailing capability of cable 1 | no |
| Max. outside diameter cable K1 |
6.35
6.35 |
| Insulation mat. data cable K1 | PP |
| Insul. mat. supply cable K1 | PE-E |
| Diameter data line AWG K1 | 24 |
| Cross section data cable K1 | 2 x 0.24 mm² |
| Cross section UB cable K1 | 2 x 0.38 mm² |
| Cross section shield cable K1 | 1 x 0.38 mm² |
| Stranding K1 | 2x twisted pair |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Number of conductors | 5 |
| Approvals for cable K1 | UL |
| Halogen-free | yes |
| Oil resistance | resistant |
| Flame resistance | UL Cable Flame |
| Housing material | PUR |
| Net weight | 193 |
| Gross weight | 203 |
| WEEE classification (08/2018) | 0 not relevant |
English
Data Sheets
Data sh. PSS67 SB LC Cable IN-OUT
Description:PSS67/PDP67 SB LC Cable IN-OUT (1002498-03)
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSS67/PDP67 Cable M8-M12 4p, PSS67/PDP67 Cable M12-M12 5p, PSS67 Adapter Cable M8-M12, PSS67/PDP67 SupplyCable IN-OUT, PSS67/PDP67 Supply Cable IN, PSS67/PDP67 M12 5p, PSS67/PDP67 I/O Cable, PSS67/PDP67 Supply Cable, PSS67/PDP67 SB LC Cable IN-OUT, PSS67/PDP67 SB LC Cable IN, PSEN Cable M8 4p
UK Declaration of Conformity (UKCA)
Description:PSS67/PDP67 Cable M8-M12 4p, PSS67/PDP67 Cable M12-M12 5p, PSS67 Adapter Cable M8-M12, PSS67/PDP67 SupplyCable IN-OUT, PSS67/PDP67 Supply Cable IN, PSS67/PDP67 M12 5p, PSS67/PDP67 I/O Cable, PSS67/PDP67 Supply Cable, PSS67/PDP67 SB LC Cable IN-OUT, PSS67/PDP67 SB LC Cable IN, PSEN Cable M8 4p