Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"631059","name":"PSEN op cascading 0,5m","price":"0.00","currency":"EUR","category":["A0111","A0111B0248","00111002487169","0011100248716980UI"]}
Actual product may vary
PSEN op cascading 0,5m
Product ID: 631059
GTIN: 4046548077049
Accessories PSENopt Advanced, cascading cable light guard Advance PSEN
opXX-A, cable length: 0.5m
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed |
Technical data
Mechanical data
| Net weight | 57 |
| Gross weight | 60 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548077049 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
