text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
35 Products found
Connector/CA/M12-5SMX/A/TR
C1000058
Terminating plug with a 120 Ω resistor between Pin 4 and Pin 5. Suitable for the Interface: CANopen.

On request
Adapter/ML/M12-5SMX/M12-5SMX/M12-8SFX/XX
C1000059
Y adapter for connecting PSEN ml b or PSEN ml s to PDP67 PN 6FDI 6FDIO 2FDOTP, 1 x 8-pin M12 female connector, straight, ...

On request
PSEN op4F/H Receiver adapter
380326
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, straight, 5-p ...

On request
PSS67 Adapter Cable M8af M12sm, 2m
380222
Connection cable, PUR, yellow RAL1003, 4-pin, socket angled M8, on connector straight M12, A-coded, cable length: 2m

On request
PSS67 Adapter Cable M8sf M12am, 2m
380223
Connection cable, PUR, yellow RAL1003, 4-pin, socket straight, on connector angled M12, A-coded, cable length: 2m

On request
PSEN Y junction M8-M12/M12 PIGTAIL
540337
Cable Y-adapter with Y-plug-in connector, IP67, M12 male connector (X2, evaluation device), black, straight, 8-pin, A-co ...

On request
PSEN Y junction M12 SENSOR
540315
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X ...

On request
PSEN Y junction M8 SENSOR
540317
Plug-in connector, Y-adapter, IP67, M8 male connector (X1, evaluationdevice), 8-pin, A-coded on M8 female connector (X2, ...

On request
PSEN Y junction M8 cable channel
540318
Plug-in connector, Y-adapter, IP67, M8 male connector (X1, evaluationdevice), 8-pin, A-coded on M8 female connector (X2, ...

On request
PSEN Y junction M12-M12/M12 PIGTAIL
540338
Cable, Y-adapter with Y-plug-in connector, IP67, M12 male connector (X1, evaluation device), black, straight, 8-pin, A-c ...

On request
PSEN Y junction M12 cable channel
540316
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X ...

On request
PSEN ml / PDP67 Y junction M12
570488
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X ...

On request
PSEN ml Y junction M12
570486
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice), 8-pin, A-coded on M12 female connector (X ...

On request
PSEN ml / PSENcs Y junction M12
570489
Plug-in connector, Y-adapter, IP67, M12 male connector (X2, evaluation device/previous plug-in connector), 8-pin, A-code ...

On request
PSEN op SL adapter
631187
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 female connector, black, straight, 5 ...

On request
PSEN ma adapter
380300
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op1.1 adapter
380302
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op M12 V1 Receiver adapter
380306
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN op1.2 adapter
380303
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
PSEN opt M12 Transmitter adapter
380304
Cable, adapter, IP68, M12 female connector, black, straight, 4-pin, A- coded on M12 male connector, black, angled, 5-pin ...

On request
  • 1(current)
  • 2

Save basket

Create a new order or get an individual offer

Select intended use