Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
On request
Servo amplifier, technical details at 3 x 400 V AC: Continuous outputcurrent: 20
A, Imax (5 sec.) = 40 A, power consumpt ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
14 A; Imax (5 s) = 28 A; Power consumption i ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
20 A; Imax (5 s) = 40 A; Power consumption i ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
6 A; Imax (5 s) = 12 A; Power consumption in ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
14 A; Imax (5 s) = 28 A; Power consumption i ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
3 A; Imax (5 s) = 6 A; Power consumption in ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
On request
Servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
10 A; Imax (5 s) = 20 A; Power consumption i ...
On request
Servo amplifier, technical details at 3 x 400 V AC: Continuous outputcurrent: 6 A,
Imax (5 sec.) = 12 A, power consumpti ...
On request
Servo amplifiers
Technical Details
at 3 x 230 V AC supply voltage:
Permanent output current: 3 A;
Imax (5 sec.) = 9 A;
P ...
On request
Servo amplifiers
Technical Details
at 3 x 400 V AC supply voltage:
Permanent output current: 4 A;
Imax (5 sec.) = 7,5 A; ...
On request
Technical data at 3 x 400 V AC: Continuous output current:
3 A; Imax (5 s) = 6 A; Power consumption in S1 mode: 2 kVA In ...
On request
servo amplifier; Technical data at 3 x 400 V AC: Continuous output
current:
1.5 A; Imax (5 s) = 3.0 A; Power consumption ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer