text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
  • 1(current)
  • 2
  • 3
72 Products found
PSEN op Protective Column 4-090/1
630963
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 165 cm for a beam d ...

On request
PSEN op Protective Column 3-080/1
630962
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 120 cm for a beam d ...

On request
PSEN op Protective Column 2-050/1
630961
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 100 cm for a beam d ...

On request
PSEN op Protective Column 4-120/1
630964
Integral mirrors for body protection resolution including PSEN op Protective Column with a length of 165 cm for a beam d ...

On request
PSEN op2.2 T-Muting Set
630821
Sensor T-muting arm with passive reflector unit and matching bracket on the basis light guard PSEN opXX-xx-xxx/1.

On request
PSEN op2.3 L-Reflex
630822
Sensor individual muting arm for basic light guard PSEN opXX-xx-xxx/1, active.

On request
PSEN op muting bracket kit
630824
Mounting set for fixing two muting arms to a basis light guard of the PSEN opXX-xx-xxx/1 series.

On request
PSEN op2.1 L-Muting Set
630820
Sensing device L-muting arm with passive reflector unit and matching bracket on the basis light guard PSEN opXX-xx-xxx/1 ...

On request
PSEN op cascading bracket
631061
Mounting kit for installation without dead zones of two Advanced lightguards over the corner.

On request
PSEN op Advanced Programming Adapter
631070
Programming adapter for the PSEN opXX-A series. Using the PC Software all the functions (muting, blanking, cascading) of ...

On request
PSEN op2.4 L-Reflector
630823
Sensor individual muting arm for basic light guard PSEN opXX-xx-xxx/1, passive.

On request
PSEN op3.1 Receiver NO/NC M12
630831
Single-channel light guard / receiver with N/O / N/C outputs, for use asa muting sensor, supply voltage 24 V, connector ...

On request
PSEN op3.3 Reflex NO/NC M12
630830
Reflected light sensor with N/O / N/C outputs for use as a mutingsensor, supply voltage 24 V, connector M12, 4-pin. Plea ...

On request
PSEN op3.2 Emitter M12
630832
Single-channel light guard / transmitter, for use as a muting sensor, supply voltage 24 V, connector M12, 4-pin. Please ...

On request
PSEN op SL Bracket O
631182
Mounting kit for light guards of the series PSENopt SL in O form. Lateral attachment to the profile. PU = 4 mounting bra ...

On request
PSEN op SL Bracket C
631180
Mounting kit for light guards of the series PSENopt SL in C form. Lateral attachment to the profile. PU = 2 mounting bra ...

On request
PSEN op SL Bracket L
631181
Mounting kit for light guards of the series PSENopt SL in L form. Lateral attachment to the profile. PU = 2 mounting bra ...

On request
PSEN op SL Testpiece F 24 mm
631186
Test rod with the diameter 24 mm, hand protection

On request
PSEN op Bracket
630324
Bracket for PSEN op1.1 / 1.2, reflector.

On request
PSEN op Reflector
630323
Reflector for PSEN op3.3.

On request
  • 1(current)
  • 2
  • 3

Save basket

Create a new order or get an individual offer

Select intended use