Compare 0
Video tutorials
Global Site | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN op4B-T-080/1

630811
PSEN op4B-T-080/1
Set of light curtain, bracket and Muting arm T-type in accordance with DIN EN 61496, type 4, 800 mm Supply voltage 24 V, connector M12.

On request
on request
Certifications: CE, cULus Listed, TÜV
Sensor principle: Optical
Type in accordance with EC 61496: 4
Number of beams: 3
Resolution of safety device: 415 mm
Height of protected field: 815 mm
Operating range (m): 0,5 - 3,0
Reaction time: 14.00 ms
Number of OSSD outputs: 2
Supply voltage (V): 24,0
Supply voltage type: DC
Protection type, housing: IP65
Application in accordance with: EN 61496-1, IEC 61496-2
Width dimension: 35.0 mm
Height dimension: 953.0 mm
Depth dimension: 41.2 mm
Gross weight: 7100 g
Net weight: 6500 g
Ambient temperature: -10 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded